Skip to main content
High density power conversion
The most efficient way to get from high voltage to a 48V power delivery network

compact and lightweight icon

Compact and lightweight

Transient icon

Fast transient response

Scalable icon

Scalable across platforms

48V icon image

Power 48V loads right off the HV battery

Power modules enable 48V architectures

Vicor BCM6135 800V product in hand image

2.5 kilowatts of power in a small space

Vicor high performance power modules require dramatically less space than traditional discrete power solutions. This allows for flexible placement of power conversion within the vehicle where the alternatives simply would not fit.

Scalable power architecture

By adopting the modular approach, easily scale power to meet requirements by simply adding another module or swapping for a different module. This allows for the same power architecture to be deployed across vehicle platforms.

Eliminates the intermediary battery

Preserve the advantages of high-voltage energy storage by using a Vicor module to deliver power within a SELV range. It provides the fast response time required to meet the power drawn by the wide variety of subsystems.

Isolated and bidirectional

Isolation is contained within the Vicor BCM, eliminating many discrete components. The module supports regenerative power to the HV battery from loads to extend vehicle range.

Tailored solutions

Our team of engineers collaborates with customers to tailor our modules to support specific needs and to architect new, efficient, modular power delivery networks that take full advantage of our modules. Using just a few power modules, possible solutions support hundreds of unique power network designs to achieving the best mix of power, weight, and package space.

The Power Delivery Network

Vicor BCM6135 power modules enable 800V and 400V batteries to supply 48V power delivery networks, while reducing weight and space consumption. Power level can be increased and decreased by 2.5kW simply by adding or removing a module. As shown, three BCM6135s provide 7.5kW of power. The BCM6135 provides bidirectional power conversion and fast transient response, eliminating the need for intermediate energy storage at 48V. The BCM6135 can virtualize the HV battery to look like a 48V battery within the system without the space and weight associated with a physical 48V battery – something a discrete solution cannot do.

Vicor Automotive HV to 48V 12V image

UPCOMING

400V/48V BCM6135 data sheet icon button


Isolated


Input: 260 – 410V


Output: 32.5 – 51.3V


Current: Up to 65A


Peak efficiency: 97.9%


61 x 35 x 7.4mm


BCM6135 SM-Chip

AVAILABLE

800V/48V BCM6135 data sheet icon button


Isolated


Input: 520 – 920V


Output: 32.5 – 57.5V


Current: Up to 80A


Peak efficiency: 97.3%


61 x 35 x 7.4mm


Take full advantage of high density power conversion

When you engage with us, Vicor engineers will help you to architect a solution that best optimizes power, weight, and package space. We can:

  • Help you to choose the most appropriate high performance power modules for your design and help you to optimize your board layout.
  • Reconfigure or expand the capabilities our products to better suit your needs, such as increasing input range, adjusting current limits, and setting regulation points
  • Work with you to determine the most efficient way to package our modules, giving you greater flexibility in placement in the vehicle.
  • Develop a complete power solution using our modules that far exceeds the efficiency of a discrete system and that you can implement quickly.

Resources for the design engineer

Automotive eBook cover image

EV sales for both pure battery electric vehicles and plug-in hybrid electric vehicles are accelerating rapidly

Vicor Automotive active suspension image

High-density power conversion makes it practical to apply active suspensions at all 4 wheels of a BEV

12V battery image

Vicor power module transient response (75A/10µs), is three times faster than 12V, in essence creating a virtual battery

Webinar: Eliminating the high voltage precharge with existing hardware in BEVs

Patrick Kowalyk, Automotive Principal Field Applications Engineer at Vicor, will talk about how any high-voltage bus needs to have a precharge circuit to protect the electronic dev...