Skip to main content

Case study: Automotive active suspension

High density power conversion makes active suspensions viable

product-table-datasheet-icon-default.svgPDF

Customer’s challenge

xEV customers expect the improved ride and safety that active suspensions provide. It’s been difficult to implement because 12V actuators are so large they won’t fit at all 4 wheels. Native 48V actuators would be necessary. The resulting power solution would need to regenerate power when the shock returns to its neutral position and react instantly to changes in power load and direction. The key challenges were:

  • Existing 12V systems cannot provide adequate power
  • 800V is too dangerous to route through the vehicle body
  • Traditional converters cannot change direction or boost power as quickly as necessary
Vicor automotive active suspension image

The Vicor solution

With their compact size, Vicor power modules can be easily packaged near the high voltage traction battery, making it feasible to implement active suspension by efficiently sending power to 48V actuators at all 4 wheels. The bidirectional power modules can provide the power necessary (4 to 6kW) to bring the shock down – and unlike discrete solutions – can respond instantly to provide the same amount of regenerative power back to the battery as the shock returns to its neutral position.

Key benefits

Key benefits

Lightening bolt icon image

Power modules can both boost and buck the amount of power necessary

Transient icon image

Fast transient response icon

Testing icon image

Power modules provide conversion that’s tested, with simple thermal management, and easy to adapt for use in different vehicle platforms

Power delivery network

BCM6135 bidirectional power modules convert the HV coming from the EV battery to a safe 48V SELV which is then routed to each wheel’s suspension system. Each BCM provides 2.5kW of power, allowing each wheel to function – consuming or regenerating power back to the battery – independently of each other.

Vicor power delivery network for automotive active suspension
BCM6135

BCM6135


Isolated


Input: 520 – 920V


Output: 32.5 – 57.5V


Current: Up to 80A


Power: 2.5kW


61 x 35 x 7.4mm


Resources for the design engineer

Automotive eBook cover image

EV sales for both pure battery electric vehicles and plug-in hybrid electric vehicles are accelerating rapidly

Automotive AC button image

High-density power conversion using a single Vicor power module converts 800V to 400V with the smallest volume, lightest weight, and highest efficiency.

Webinar: Automotive High Voltage Conversion Emission Compliance

Nicola Rosano, Sr. Strategic FA/System Engineer at Vicor unpacks how fixing electromagnetic interference (EMI) in systems employing high-frequency DC-DC converters poses a critical...

Preparing EV infrastructure illustration

Onboard conversion enables EVs to charge any station