Compact and lightweight
Flexible placement of power modules
Scalable to meet changing requirements
High efficiency
Efficient, high-power onboard conversion using high performance power modules

37kW of power in a small space
Vicor high performance power modules require dramatically less space than traditional discrete power solutions. This allows for flexible placement of power conversion within the vehicle where the alternatives simply would not fit. High efficiency conversion reduces the impact to the cooling system, which can be smaller and lighter as well.
Scalable power architecture
By adopting the modular approach, easily scale power to meet requirements by simply adding another module or swapping for a different module. This allows for the same power architecture to be deployed across vehicle platforms.
Tailored solutions
Our team of engineers collaborates with customers to tailor our modules to support specific needs and to architect new, efficient, modular power delivery networks that take full advantage of our modules. Using just a few power modules, possible solutions support hundreds of unique power network designs to achieving the best mix of power, weight, and package space.
The Power Delivery Network
The NBM9280 provides 37.5kW of 400V and 800V fixed-ratio conversion in a 92 x 80mm CM-ChiP package, enabling a high-efficiency and high-density scalable onboard solution for compatibility between EV batteries and roadside DC fast-charging stations. With a fixed-voltage conversion ratio, this converter with a transformation ratio of two makes the battery voltage of an 800V vehicle appear to be half the voltage (400V). The same is true for a 400V vehicle: the bidirectional capability of the NBM9280 allows the same module to be used for either step-up or step-down conversion. The NBM9280 can also provide a 400V source for air conditioning and cabin electronics during 800V charging, minimizing battery balancing circuitry. It can also be used to power legacy 400V accessories in new 800V architectures.

UPCOMING
Non-isolated
Input: 200 - 460V (boost) or 400 - 920V (buck)
Output: 400 - 920V (boost) or 200 - 920V (buck)
Current: Up to 75A
Peak efficiency: 99.0%
92 x 80 x 7.4mm
Take full advantage of high density power conversion
When you engage with us, Vicor engineers will help you to architect a solution that best optimizes power, weight, and package space. We can:
- Help you to choose the most appropriate high performance power modules for your design and help you to optimize your board layout.
- Reconfigure or expand the capabilities our products to better suit your needs, such as increasing input range, adjusting current limits, and setting regulation points
- Work with you to determine the most efficient way to package our modules, giving you greater flexibility in placement in the vehicle.
- Develop a complete power solution using our modules that far exceeds the efficiency of a discrete system and that you can implement quickly.
Resources for the design engineer

Power modules address complex electrification challenges and offer creative latitude to solve today’s toughest power challenges