Skip to main content
High density power conversion
48V zonal architecture made easy using power modules

compact and lightweight icon

Compact and lightweight

Passive cooling snowflake icon

Passive cooling

Scalable icon

Scalable across platforms

Flexible icon

Flexible placement in the vehicle

Bridging 48V and 12V in zonal architectures

Vicor PRM3735 DCM3735 PRM3735 product in hand image

Up to 2 kilowatts of power in a small space

Vicor high performance power modules require dramatically less space than traditional discrete power solutions. This allows for flexible placement of power conversion within the vehicle where the alternatives simply would not fit.

Scalable power architecture

By adopting the modular approach, easily scale power to meet requirements by simply adding another module or swapping for a different module. This allows for the same power architecture to be deployed across vehicle platforms.

Simple thermal management

The low heat dissipation and planer surface of power modules allows for passive cooling instead of liquid cooling, a significant weight and complexity gain.

Easy to implement redundancy

It’s faster and easier to incorporate duplicate power modules than to undergo the complexity of designing-in redundancy within a discrete system.

Tailored solutions

Our team of engineers collaborates with customers to tailor our modules to support specific needs and to architect new, efficient, modular power delivery networks that take full advantage of our modules. Using just a few power modules, possible solutions support hundreds of unique power network designs to achieving the best mix of power, weight, and package space.

The Power Delivery Network

Providing power to the growing number of loads in a 48V zonal architecture requires high-density modules, since larger and bulkier discrete solutions add much more bulk and weight. Compact power modules can be located close to the points of load, in tight spaces where alternatives would never fit. The Vicor NBM2317 provides 48V to 12V fixed ratio conversion to power legacy 12V loads at 98% efficiency. When regulation is required, the Vicor DCM3735 supports 12V loads and the Vicor PRM3735 supports 48V loads. With unprecedented density and no need for liquid cooling, these converters can be deployed throughout the vehicle, creating a much more efficient 48V power delivery network.

Vicor automotive zonal architecture image
DCM3735 SM-Chip

AVAILABLE

48/12V DCM3735 data sheet icon button


Non-isolated regulated


Input: 35 – 58V


Output: 8 – 16V


Power: 2kW


Peak efficiency: 96.5%


36.7 x 35.4 x 5.2mm


NBM2317 SM-Chip 7mm

UPCOMING

48V/12V NBM2317 data sheet icon button


Non-isolated


Input: 40 – 60V


Output: 10 – 15V


Power: 1kW


Peak efficiency: 97.9%


23 x 17 x 5.2mm


PRM3735 SM-Chip

AVAILABLE

48V/48V PRM3735 data sheet icon button


Non-isolated regulated


Input: 31 – 58V


Output: 36 – 54V


Power: 2.5kW


Peak efficiency: 99.2%


36.6 x 35.4 x 7.4mm


Take full advantage of high density power conversion

When you engage with us, Vicor engineers will help you to architect a solution that best optimizes power, weight, and package space. We can:

  • Help you to choose the most appropriate high performance power modules for your design and help you to optimize your board layout.
  • Reconfigure or expand the capabilities our products to better suit your needs, such as increasing input range, adjusting current limits, and setting regulation points
  • Work with you to determine the most efficient way to package our modules, giving you greater flexibility in placement in the vehicle.
  • Develop a complete power solution using our modules that far exceeds the efficiency of a discrete system and that you can implement quickly.

Resources for the design engineer

Automotive eBook cover image

EV sales for both pure battery electric vehicles and plug-in hybrid electric vehicles are accelerating rapidly

automotive dashboard technology image

High-density power conversion significantly reduces the size and weight of DC-DC conversion

Electric vehicle image

BEVs are getting heavier and adopting a 48V zonal architecture curbs the weight. High-density power modules maximize weight reduction and efficiency

Webinar: Optimize your Vehicle Power Distribution Network by Integrating the DC-DC Converter into the Battery Pack

YK Choi, Sr. Field Application Engineer at Vicor and YoungJae Kang, Chief Engineer at INFAC discuss how integrating 48V conversion into the battery pack will reduce heat, cost, and...