Skip to main content

Case study: Powering 400V accessory loads

Supporting legacy accessories in new 800V architectures

download-icon-blue-on-white-default.svgPDF

Customer’s challenge

As the 800V traction battery becomes more common among EVs, loads that were powered directly from a 400V battery are now incompatible. The investment in cost and time frames to engineer 800V versions is prohibitive. Yet converting voltage for these high power loads – compressors, pumps for cooling and HVAC, etc. – needs to be as efficient and lightweight as possible to continue to maximize the driving range of EVs. The key challenges were:

  • Avoiding the cost penalty of adding a discrete based 800 to 400V converter
  • Do not add substantial weight to the vehicle
  • Find a relatively inexpensive, quick to market solution to power 400V loads
Automotive AC button image

The Vicor solution

High density power conversion using a single Vicor power module provides the solution with the smallest volume, lightest weight, and highest efficiency. Power modules are already tested, often only require passive cooling, and are easy to package virtually anywhere in the power system compartment. With this modular approach, it’s easy to adapt the solution to meet specifications for use in different vehicle platform.

Key benefits

Key benefits

power lightening bolt icon

A single power module provides up to 37kW

Lightweight feather icon

A very compact, lightweight solution

Cooling snowflake icon

High power output can support up to 17kW with passive cooling

Power delivery network

A single, compact NBM9280 the size of a KitKat® candy bar can power a 37kW, 400V rail to power accessories from the 800V battery. With a peak efficiency of 99.0%, the NBM is a highdensity power converter that weighs only 200g. It can be packaged for flexible placement within tight spaces in the vehicle engine compartment where a bulky, heavy discrete power supply simply would not fit.

Vicor power delivery network for powering 400V accessory loads
NBM9280

NBM9280


Non-isolated fixed-ratio


Input: 400 – 920V


Output: 200 – 460V


Current: Up to 75A


Power: 37kW


Peak efficiency: 99.0%


92.2 x 80.0 x 7.5mm


Resources for the design engineer

Automotive eBook cover image

EV sales for both pure battery electric vehicles and plug-in hybrid electric vehicles are accelerating rapidly

Vicor Automotive active suspension image

High-density power conversion makes active suspensions viable

12V battery image

Vicor power module transient response (75A/10µs), is three times faster than 12V, in essence creating a virtual battery

Webinar: Eliminating the high voltage precharge with existing hardware in BEVs

Patrick Kowalyk, Automotive Principal Field Applications Engineer at Vicor, will talk about how any high-voltage bus needs to have a precharge circuit to protect the electronic dev...